HUBBELL CANADA
BN4-CH
* Representative image
BN4-CH

N4 JIC Continuous Hinge 6X4X3 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

BN4060403CH

N4 JIC Continuous Hinge 6X4X3 Carbon Steel - Gray.

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection where equipment is hosed down, very wet or in outdoor applications.

Product details

General

Application

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection in areas that are hosed down or very wet or in outdoor applications.

Catalog Number

BN4060403CH

Color

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Latches Type

Clamps

Material

Carbon Steel

Mounting Type

External Mounting Plates

Type

Enclosure

UPC

786725378159

Dimensions

Cubic Capacity

72 cu.in

Depth

3 in

Height

6 in

Weight

4.1 lb

Width

4 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1