HUBBELL CANADA
BN4_CHQT
* Representative image
BN4_CHQT
BN4_CHQT_inside

NEMA 4 JIC Continuous Hinge Quarter Turn 10X8X4 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

BN4100804CHQT

NEMA 4 JIC Continuous Hinge Quarter Turn 10X8X4 Carbon Steel - Gray.

The Ultimate Mini-Max series enclosures are designed to house and protect electrical and electronic components in harsh, dirty environments. Streamlined styling, quarter-turn latch, and attractive durable finish complement any high tech electronic equipment.

Product details

General

Application

Ultimate Mini-Maxâ„¢ Series enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water and other contaminants are present. Streamlined styling, 1/4 turn latch and attractive durable finish compliment any high tech electronic equipment.

Catalog Number

BN4100804CHQT

Color

Cover Type

Hinged Cover

Finish Type

Polyester Powder

Latches Type

1/4 Turn

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725880201

Dimensions

Depth

4 in

Height

10 in

Weight

8.5 lb

Width

8 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4, 12

UL Listed

Yes

Logistics

Carton Quantity

1