HUBBELL CANADA
BN4
* Representative image
BN4

N4 JIC Lift-Off Cover 12X10X5 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

BN4121005

N4 JIC Lift-Off Cover 12X10X5 Carbon Steel - Gray.

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection where equipment is hosed down, very wet or in outdoor applications.

Product details

General

Application

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection where equipment is hosed down, very wet, or in outdoor applications.

Catalog Number

BN4121005

Color

Construction

Continuously Welded Seams

Cover Type

Lift Off

EU RoHS Indicator

Yes

Finish Type

Textured

Latches Type

Clamps

Material

Carbon Steel

Mounting Type

External Mounting Plates

Type

Enclosure

UPC

786725377404

Dimensions

Cubic Capacity

1440 cu.in

Depth

12 in

Height

12 in

Weight

12 lb

Width

10 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1