HUBBELL CANADA
Image of BPHD-142 BPHD-142 Aluminum Heavy Duty Platform 42” Wide
* Representative image
Image of BPHD-142 BPHD-142 Aluminum Heavy Duty Platform 42” Wide

BPHD-142 Aluminum Heavy Duty Platform 42” Wide

Brand:

Connector Manufacturing (CMC)

Catalog ID:

BPHD-142

Heavy duty platform of 42 In wide.

Two beams, each simply supported 12” from each end.;Type 6061-T6 aluminum alloy extrusion (typical modulus of elasticity – 10,000,000 psi).;Loads equally spaced between poles.;Catalog number feet notation equals distance between pole face to pole face for all platforms.

  • Two beams, each simply supported 12” from each end.
  • Type 6061-T6 aluminum alloy extrusion (typical modulus of elasticity – 10,000,000 psi).
  • Loads equally spaced between poles.
  • Catalog number feet notation equals distance between pole face to pole face for all platforms.

Product details

General

Catalog Number

BPHD-142

Material

Aluminum Alloy, 6061-T6

Number Of Poles

2

UPC

192663125234

Dimensions

Width

42 in