HUBBELL CANADA
WBP_BPS12A_PRODIMAGE
WBP_BPS12A_PRODIMAGE

Phone/Data/Multimedia Component, UK- Style Frames, Single-gang, 2-Port, Unloaded, Beveled, Shuttered, White

Brand:

Hubbell Premise Wiring

Catalog ID:

BPS12A

Phone/Data/Multimedia Component, UK- Style Frames, Single-gang, 2-Port, Unloaded, Beveled, Shuttered, White.

Shuttered Ports

Product details

General

Application

86x86 International

Catalog Number

BPS12A

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

86x86

EU RoHS Indicator

Yes

Item Type

Faceplate International

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Orientation

Vertical

UPC

662620217192

Dimensions

Display Size

2-Port

Logistics

Carton Quantity

10