HUBBELL CANADA
WBP_BR106AL_PRODIMAGE
WBP_BR106AL_PRODIMAGE
Discontinued

BR106AL

Brand:

Hubbell Premise Wiring

Catalog ID:

BR106AL

Jack Holder, 2-Port, Duplex Frame, Almond.

  • 2-Port
  • Integrates with all Hubbell keystone connections (AV, data, and fiber)

Duplex Mounting

Product details

General

Catalog Number

BR106AL

Color

Almond

Construction

Molded ABS

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Duplex Frame

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw

Number Of Ports

2

Orientation

Vertical

Series

Accessory

Style

  • Duplex
  • 2-Port

Type

Outlet Frame

UPC

662620204833

Dimensions

Display Size

2-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

25

Resources and downloads