HUBBELL CANADA
WBP_BR106W_PRODIMAGE
WBP_BR106W_PRODIMAGE

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, White

Brand:

Hubbell Premise Wiring

Catalog ID:

BR106W

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, White.

  • 2-Port
  • Integrates with all Hubbell keystone connections (AV, data, and fiber)

Prise double

Product details

General

Application

Catalog Number

BR106W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Duplex Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

2

Orientation

Vertical

UPC

662620797885

Dimensions

Display Size

2-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

25