HUBBELL CANADA
WBP_BRBE1_PRODIMAGE
WBP_BRBE1_PRODIMAGE

Phone/Data/Multimedia Component, Box Eliminator, Single-Gang

Brand:

Hubbell Premise Wiring

Catalog ID:

BRBE1

Phone/Data/Multimedia Component, Box Eliminator, Single-Gang.

Standard Product

Product details

General

Catalog Number

BRBE1

EU RoHS Indicator

Yes

Item Type

iSTATION Secure-IT Plates

Material

CRS

Shelves

None

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

UPC

662620763224

Dimensions

Cubic Capacity

0.858 cu.in

Depth

0.1

Height

3.9 in

Thickness

0.0625

Width

2.2 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

25

Resources and downloads