HUBBELL CANADA
Image of BSC1875 BSC1875
Image of BSC1875 BSC1875

BSC1875

Brand:

Burndy

Catalog ID:

BSC1875

Superseal adhesive end cap.

Product details

General

Catalog Number

BSC1875

Color Code

Yellow

Type

Sealant

UPC

781810666227

UPC 12 Digit

7818106662277

Dimensions

Dimension - Inside Diameter inch

1.88 in

Length

1.5 in

Thickness

0.06 in

Conductor Related

Conductor Range

1.90-2.04 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

150

Resources and downloads