HUBBELL CANADA
BUR_SKU-BSD20100
BUR_SKU-BSD20100

BSD20100, Static Discharge Reel, Heavy Duty, Cable Length: 100'

Brand:

Burndy

Catalog ID:

BSD20100

BURNDY; Static Discharge Reel; Length: 100 FT Cable; Cable Type: Aircraft Steel; Cable Lock: Yes; Number Of Clamping Elements: 1; Housing Color: Red.

  • 100 foot cable length
  • Automatic E-Z PULL Rewinding
  • Rugged steel construction
  • Permanent Ratchet Lock
  • Steel Cable Installed
  • 100 Amp Universal Jaw-Type Grounding Clamp
  • Red Baked-on Finish

Product details

General

Cable Length

100 ft

Cable Type

Aircraft Steel

Catalog Number

BSD20100

Color - Housing

Red

Material

Copper

Physical Attribute - Number of Clamping Elements

1

Plated

N

Plating Type

Unplated

UPC

781810677346

UPC 12 Digit

7818106773466

Dimensions

Cable Length Active

1200

Dimension - Height inch

9.5 in

Dimension - Height mm

241.3 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI