HUBBELL CANADA
SKU-BTCGC10SS
SKU-BTCGC10SS
SKU-BTCGC10SS2ndory

BTCGC1/0SS, Aluminum Ground Tray Clamp, #12 - 1/0

Brand:

Burndy

Catalog ID:

BTCGC1/0SS

Aluminum ground tray clamp, accomodates ground wire size #12 to 1/0 Kcmil.

  • Tin plated aluminum for durable, long lasting corrosion resistance
  • cULus 467 Listed for Grounding and Bonding in US and Canada
  • cULus 2703 Listed for solar PV applications in US and Canada
  • Accommodates most popular styles of cable tray with inside or outside flange
  • Quick and easy installation
  • no drilling or special tools required
  • Set screw bonds clamp to the cable tray while another set screw securely fastens the grounding conductor to the clamp providing vibration resistance and outstanding pull-out values
  • Grounding green hardware as required in Section 8.4 of UL2703

Product details

General

Application

Type BTCGC-SS clamps are suitable for outdoor applications and may be used with most types of cable tray with an inside or outside flange design

Catalog Number

BTCGC1/0SS

EU RoHS Indicator

Contact Manufacturer

Finish Type

Tin Plated

Hex Size

9/16 in

Material

Aluminum

Material - Hardware

Stainless steel

UPC

621945546486

Dimensions

Dimensions

1.60 in x 0.75 in x 1.55 in

Height

1.55 in

Length

1.6 in

Thickness - Flange Plate

3/8 in

Width

0.75 in

Conductor Related

Conductor - AL Str Size Range

12 AWG - 1/0 Kcmil

Conductor - Copper Str Size Range

12 AWG - 1/0 kcmil

Conductor Range

12 AWG - 1/0 Kcmil AL-CU

Certifications And Compliance

Certified Listed

cULus Listed