NPDD
* Representative image
NPDD

Back Panel (Double Door Floor-Mount) 38 X 56, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

NPDD4260

Back Panel (Double Door Floor-Mount) 38X56 Carbon Steel - White.

The NPDD Series back panels are used primarily in NEMA 12 floor-mount enclosures. May also be used in some two door wall-mount enclosures.

Steel panels are fabricated from 10 gauge carbon steel. Panels are painted with a white smooth hybrid finish. Panels are used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures. Fits: SSN4D, SSN4D3PT-A, N12 Floor Mount, WAX, WACPX, WAXSSN4, WACPXSSN4, WAWF, SSN4WF3PT.

Product details

General

Application
Used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures.
Color
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
NPDD
Type
Back Panel
UPC
786725366453

Dimensions

Height
38 in
Weight
75 lb
Width
56 in

Logistics

Carton Quantity
1