HUBBELL CANADA
NPDD
* Representative image
NPDD

Back Panel (Double Door Floor-Mount) 45 X 39, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

NPDD4842

Back Panel (Double Door Floor-Mount) 45X39 Carbon Steel - White.

The NPDD Series back panels are used primarily in NEMA 12 floor-mount enclosures. May also be used in some two door wall-mount enclosures.

Steel panels are fabricated from 10 gauge carbon steel. Panels are painted with a white smooth hybrid finish. Panels are used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures. Fits: SSN4D, SSN4D3PT-A, N12 Floor Mount, WAX, WACPX, WAXSSN4, WACPXSSN4, WAWF, SSN4WF3PT.

Product details

General

Application

Used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures.

Catalog Number

NPDD4842

Color

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NPDD

Type

Back Panel

UPC

786725366484

Dimensions

Height

45 in

Weight

75 lb

Width

39 in

Logistics

Carton Quantity

1