HUBBELL CANADA
P-G
* Representative image
P-G

Back Panel (JIC B Series) 12.8 X 10.8, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

P1412G

Back Panel (JIC B Series) 12.8X10.8 Carbon Steel - Galvanized.

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

Optional "G" panels are 14 gauge and have a conductive finish. Panels fit the following enclosures: B, BCH, BN4, BN4CH

Product details

General

Application

For use with JIC enclosures.

Catalog Number

P1412G

Construction

Non-Flanged

EU RoHS Indicator

No

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

P

Type

Back Panel

UPC

786725866939

Dimensions

Actual Height

0.625 in

Height

1 in

Weight

3.1 lb

Width

13 in

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing