HUBBELL CANADA
P-AL
* Representative image
P-AL

Back Panel (JIC B Series) 4.8 X 2.8, Aluminum

Brand:

Wiegmann

Catalog ID:

P0604AL

Back Panel (JIC B Series) 4.8X2.8 Aluminum.

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

Aluminum panels are 5052-H32 aluminum alloy, .080-inch thick. Panels fit the following enclosures: B, BCH, BN4, BN4CH

Product details

General

Application

For use with JIC enclosures.

Catalog Number

P0604AL

Construction

Non-Flanged

EU RoHS Indicator

No

Material

Aluminum

Mounting Type

Mounting Holes

Series

P

Type

Back Panel

UPC

786725334506

Dimensions

Actual Height

4.88 in

Actual Width

2.88 in

Height

5 in

Weight

0.5 lb

Width

3 in

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions