HUBBELL CANADA
ACME_T253010S_01_PRODIMAGE
ACME_T253010S_01_PRODIMAGE
play
Product Information Video Series - Buck Boost Transformers
play
Product Information Video Series - Buck Boost Transformers
+2
ACME_T253010S_02_PRODIMAGE

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 2kVA

Brand:

Acme Electric

Catalog ID:

T113075

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 2kVA.

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

Product details

General

Catalog Number

T113075

Construction

Encapsulated

kVA

2

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

120 X 240 V

Product Category

Buck-Boost Transformer

Secondary Voltage

16/32 V

UL Insulation Class

180°C

UPC

047503086247

Winding Material

CU

Dimensions

Dimensions

5.13 in x 5.5 in x 13 in

Height

13 in

Length

5.13 in

Weight

38 lb

Width

5.5 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

120 X 240 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources and downloads

Specifications

Videos

play
Product Information Video Series - Buck Boost Transformers
play
Product Information Video Series - Buck Boost Transformers

Terms and Conditions

Engineering Drawing