HUBBELL CANADA
C-G
* Representative image
C-G

N1 Connector (Hinged-Cover/Screw-Cover Wireway) 2X2 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

C0202G

N1 Connector (Hinged-Cover/Screw-Cover Wireway) 2X2 Carbon Steel - Galvanized.

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Product details

General

Accessory Type

Connector

Application

For use with HS and S Series wireway.

Catalog Number

C0202G

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

Yes

Finish Type

Galvanized

Knockouts

No

Material

Carbon Steel

Type

Accessory

UPC

786725852437

Dimensions

Weight

0.25 lb

Width

3 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

24

Resources and downloads