HUBBELL CANADA
Hubbell Canada_cbc50com_cbcseries_50-200_image
Hubbell Canada_cbc50com_cbcseries_50-200_image

Conduit Body Cvr & Gskt Al C 2.00 In., CBC200COM

Brand:

TradeSelect

Catalog ID:

CBC200COM

CONDUIT BODY CVR & GSKT AL C 2.00IN.

Trade size: 2" (53), Carton Quantity: 1, Case Quantity: 5

Product details

General

Application

Designed for easy access to the interior of raceways

Catalog Number

CBC200COM

Material

Aluminum

Type

Type C Conduit Body - Combination Rigid/EMT

UPC

805035016053

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

1

Resources and downloads