HUBBELL CANADA
CCO_Photo_ColorCMYK
CCO_Photo_ColorCMYK

CCD, Insulated Cover for Compression C Connector

OR

Brand:

Burndy

Catalog ID:

CCD

Insulating Cover for Compression C Connector,5.57 L.

  • High Density Polyethylene Cover
  • One piece design, no extra hardware needed
  • Supplied in Black

Features: High Density Polyethylene Cover Accommodates Most Industry Connectors In The D Range, Four Sizes Cover The Full #6 AWG -600 KCMIL Conductor Range, One Piece Design, No Extra Hardware Needed, Simply Slip Over Connector And Snap Shut, Supplied In Black

Product details

General

Application

For D Die Tap Connectors

Catalog Number

CCD

EU RoHS Indicator

Yes

Material

Polyethylene, High Density

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

CRIMPITâ„¢

Type

CC

UPC

781810132203

UPC 12 Digit

7818101322033

Dimensions

Dimension - B Length inch

1.62 in

Dimension - Length Overall inch

5.57 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No