HUBBELL CANADA
CCO_Photo_ColorCMYK
CCO_Photo_ColorCMYK

CCN, Insulated Cover for Compression C Connector

Brand:

Burndy

Catalog ID:

CCN

Cover for Compression C Connector,4.29 L.

  • High Density Polyethylene Cover
  • One piece design, no extra hardware needed
  • Supplied in Black

Product details

General

Catalog Number

CCN

Material

Polyethylene

Plated

N

Plating Type

Unplated

Trade Name

CRIMPITâ„¢

UPC

781810132258

UPC 12 Digit

7818101322588

Conductor Related

Conductor Range

#6 AWG-600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No