HUBBELL CANADA
CCO_Photo_ColorCMYK
CCO_Photo_ColorCMYK

CCNL, Insulated Cover for Compression C Connector

Brand:

Burndy

Catalog ID:

CCNL

Cover for N Die.

  • High Density Polyethylene Cover
  • One piece design, no extra hardware needed
  • Supplied in Black

Product details

General

Application

High density polyethylene cover accommodates most industry connectors in the O, D and N range.

Catalog Number

CCNL

Color

Construction Material - Main

Polyethylene

EU RoHS Indicator

Yes

Material

Polyethylene

Plated

N

Plating Type

Unplated

Trade Name

CRIMPITâ„¢

Type

CC

UPC

781810132302

UPC 12 Digit

7818101323022

Conductor Related

Conductor Range

#6 AWG-600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No