HUBBELL CANADA
BUR_PPHID-264466_CFFR
BUR_PPHID-264466_CFFR

CFBGFR Black Cover, Flame retardant cover for YH8C8C or YH6C6C, #8-#6 AWG H-Tap

Brand:

Burndy

Catalog ID:

CFBGFR

H-Tap CRIMPIT™ Cover; Flame Retardant.

  • Connector end stops
  • Flexible fingers
  • snap tight latches
  • Hinged one piece contruction

Features: One-Piece Design: No Extra Parts Or Hardware Required, Slips Over Connector And Latches Securely Shut: Fast, Easy, Reliable Insulation Of H-Tap Compression, Eliminates Tapping: Economical, Fast, Easy Installation, Flash Barriers: Protects Against Electrical Flashover, CF-FR Flame Retardant Design: Self-Extinguishing Retardant Properties, Minimum 28 Oxygen Index: Self-Extinguishing Retardant Properties, UL 94 V-O Rated: Self-Extinguishing Retardant Properties, H Tap Catalog Number: YH8C8C, YH6C6C, Color Code: Green, Orange Connector

Product details

General

Application

Cover

Catalog Number

CFBGFR

Color

Color Code

Green

Connector Type

H-TAP COVERS BLACK

EU RoHS Indicator

Yes

Insulation

Y

Material

POLYCARBONATE

Operating Temperature

90 °C

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPIT™

Type

CF-FR, Flame Retardant

UPC

781810068830

UPC 12 Digit

7818100688300

Dimensions

Dimension - Height inch

1.16 in

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.75 in

Dimension - Width inch

1.24 in

Thickness

0.08 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size

8 AWG-6 AWG

Conductor - Copper Str Compact Size

8 AWG-6 AWG

Conductor - Copper Str Size

8 AWG-6 AWG

Conductor - Copper Str Size Range

#8 AWG-#6 AWG

Conductor - Material

COPPER

Conductor - Max Length

0.65 in

Conductor Type

CODE/FLEX

Wire Size

8 AWG-6 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

14400