HUBBELL CANADA
Hubbell Canada_ch050_chseries_50-400_image
Hubbell Canada_ch050_chseries_50-400_image

Cond Hanger With Bolt 0.50 In. Emt, CH050

Brand:

TradeSelect

Catalog ID:

CH050

COND HANGER WITH BOLT 0.50IN EMT.

Trade size EMT: 1/2" (16), Trade size rigid: 1/2(16)", Carton Quantity: 100, Case Quantity: 400

Product details

General

Application

Used to secure and support EMT and rigid conduit from overhead supports

Catalog Number

CH050

Material

Steel

Type

Conduit Hanger

UPC

626463036624

Certifications And Compliance

Industry Standard(s)

cULus Certified

Logistics

Carton Quantity

100

Pallet Quantity

25200

Resources and downloads