HUBBELL CANADA
Hubbell Canada_ch050_chseries_50-400_image
Hubbell Canada_ch050_chseries_50-400_image

Cond Hanger With Bolt 2.00 In. Emt, CH200

Brand:

TradeSelect

Catalog ID:

CH200

COND HANGER WITH BOLT 2.00IN EMT.

Trade size EMT: 2" (53), Trade size rigid: 2" (53), Case Quantity: 50

Product details

General

Application

Used to secure and support EMT and rigid conduit from overhead supports

Catalog Number

CH200

Material

Steel

Type

Conduit Hanger

UPC

626463036686

Certifications And Compliance

Industry Standard(s)

cULus Certified

Resources and downloads