CH2M, Cable Tie Hanger
Buy now
Brand:
Burndy
Catalog ID:
CH2M
Nylon Cable Hanger.
Product details
Resources and downloads
Product details
General
Color
Natural
Naturel
Material
NYLON 6/6
Mounting Method
Screw
Trade Name
UNIRAPâ„¢
UPC
781810336090
Dimensions
Dimension - Bundle Diameter Max inch
0.12
Dimension - Width inch
0.38 in
Dimension - Width mm
10 mm
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
1000
Packaging Type
Bag
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
Download All
BUR_CH_CABLE_HANGERS_LineArt
BUR_CH_CABLE_HANGERS_LineArt
Sales Drawings
Download All
50080809
50080809