HUBBELL CANADA
CMCAD200
* Representative image
CMCAD200
Discontinued

CMCAD200

Brand:

Killark

Catalog ID:

CMCAD200

2" Aluminum, CMCA Armored Cable Gland, Outer Jacket Min-Max, (1.42" - 2.07")".

  • Provides 360° armor grounding which is fully inspectable
  • Grounding Device remains in contact with cable when disassembed for inspection
  • Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath
  • Provides an outer deluge seal to prevent moisture ingress to the cable armor and enclosure

Provides 360° armor grounding which is fully inspectable. Grounding device remains in contact with cable when disassembled for inspection. Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath. Provides an outer

Product details

General

Application

Designed for use with jacketed interlocked and continuously welded/corrugated armor cable where it is essential to provide positive grounding of cable armor and a NEMA 3, 4, 4X connection. e.g. TEC or MC type cable. Use outdoors or indoors.

Catalog Number

CMCAD200

Color

Silver

Cord Range

(1.42" - 2.07")

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CMCA

Temperature Rating

-50°C to +60°C

Type

Cable Gland

UPC

783936030302

Dimensions

Dimensions

5 in x 3 in x 3 in

Gross Weight with Packaging

0.9

Height

3 in

Hub Size

2"

Length

5 in

Width

3 in

Conductor Related

Cable Range

1.42 - 2.07 in

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 2, Groups A, B, C, D
  • Class I, Zones 1 & 2
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads