HUBBELL CANADA
WBP_cr16277_PRODIMAGE
WBP_cr16277_PRODIMAGE
Discontinued

Locking Devices, Twist-Lock®, Replacement Interiors, For HBL63CM52 63CM61 and HBL63CM73, Screw Terminal, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CR16277

Locking Devices, Twist-Lock®, Replacement Interiors, For HBL63CM52 63CM61 and HBL63CM73, Screw Terminal, Black.

Standard Product

Product details

General

Catalog Number

CR16277

Color

EU RoHS Indicator

No

Item Type

Replacement Interior

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Specifications

  • For Use With - 50A 125V Traditional Metallic Inlet
  • Product Type - Replacement Interiors

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

UPC

783585107035

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10