HUBBELL CANADA
WBP_CS1973H_PRODIMAGE
WBP_CS1973H_PRODIMAGE

Relay Rack, 7' X 3.25" Channel With Hinged Covers, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

CS1973H

Relay Rack, 7' X 3.25" Channel With Hinged Covers, Black.

  • Relay rack kit with vertical cable management
  • 3" wide C-channel cable manager
  • Hinged door on cable manager

Rack + Vertical Cable Management

Product details

General

Application

Hinged Covers

Catalog Number

CS1973H

Color

Black

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Aluminum

Specifications

  • Angled Base - Extruded aluminum
  • Angled Top - Extruded aluminum
  • Assembly Kit - Steel
  • Combo Screw - Steel
  • Vertical Member - Extruded aluminum
  • Washer - Nylon

UPC

662620284507

Dimensions

Depth

3

Thickness

0.14

Width

26.75 in

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863