HUBBELL CANADA
WBP_CS75IT4_PRODIMAGE
WBP_CS75IT4_PRODIMAGE
play
Marine Electrical Products
play
Marine Electrical Products

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 2-Pole 3-Wire

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CS75IT4

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 2-Pole 3-Wire No Neutral, Pre-Wired , Yellow, For Boats With Isolation.

  • Factory assembled
  • Rugged, watertight and corrosion resistant
  • 100% inspection to ensure quality performance

Produit standard

Product details

General

Application

Catalog Number

CS75IT4

Color

Environmental Conditions

EU RoHS Indicator

No

Item Type

Molded Male and Female Ends, For Use with Isolation Transformer

Jacket

STOW

Material

Copper

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Application - Isolation Transformer
  • Length - 75 ft. (22.8m)
  • Product Type - Shore Power Cable Sets

UPC

783585502007

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

25000

Conductor Related

Cord Length

900

Certifications And Compliance

Industry Standard(s)

UL Listed

Resources and downloads

Videos

play
Marine Electrical Products
play
Marine Electrical Products