HUBBELL CANADA
BUR_PPHID-264274_JacketSealingKits
BUR_PPHID-264274_JacketSealingKits

CSJB097600SR1, Cold Shrink Cable Jacket Sealing Kit

Brand:

Burndy

Catalog ID:

CSJB097600SR1

Cable jacket sealing kit, Min Seal Dia- 0.97", Max Seal Dia-1.95", Relaxed tube length- 8.00", 15kV Cable #2 - 2/0; 25kV Cable #2 - 2/0; 35kV Cable 1/0.

  • Easy, safe installation
  • Suitable for a wide range of cable sizes
  • UV resistance, thermal stability
  • No special tools or training required
  • Forms a moisture proof seal
  • Superior, time-saving insulation technology
  • Indoor and outdoor applications

Product details

General

Catalog Number

CSJB097600SR1

Connector Type

SEAL SPLICE KITS

Material

Rubber

UPC

621945442016

Dimensions

Diameter

0.97 in

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM