HUBBELL CANADA
BUR_PPHID-264171_CT-BLK
BUR_PPHID-264171_CT-BLK

CT120300L0, Cable Tie, 3" Max Bundle, 120 Lb Tensile, UV Black

Brand:

Burndy

Catalog ID:

CT120300L0

UV Black Nylon 6/6 Cable Tie, 3" Max. Bundle Dia, 120 Lbs, 11.87" Long, 0.30" Wide.

  • Cable Ties for General Use
  • Most sizes available in Natural or Black
  • One-piece injection molded

Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT2, MK9 Tool

Product details

General

Application

For Outdoor Applications

Catalog Number

CT120300L0

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Standard

Trade Name

UNIRAPâ„¢

Type

Standard

UPC

781810333464

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12 in

Dimension - Width inch

0.30 in

Dimension - Width mm

8 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

2000

Packaging Type

Bag

Resources and downloads