KIL_F_CUP-2_Isometric
* Representative image
KIL_F_CUP-2_Isometric

CUP-1

Brand:

Killark

Catalog ID:

CUP-1

1/2" Aluminum, Threaded Insert Plug.

Moyeux filetés (NPT).

Product details

General

Application
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Naturel
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CUP
Type
UPC
783936090016

Dimensions

Dimensions
5.75 in x 5.75 in x 4.75 in
Gross Weight with Packaging
0.04
Height
4.75 in
Hub Size
1/2"
Length
5.75 in
Weight
0.04 lb
Width
5.75 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514

Logistics

Carton Quantity
100