HUBBELL CANADA
KIL_F_CUP-3_Isometric
* Representative image
KIL_F_CUP-3_Isometric

CUP-5 - 1-1/2" Aluminum, Threaded Insert Plug

Brand:

Killark

Catalog ID:

CUP-5

1-1/2" Aluminum, Threaded Insert Plug.

Moyeux filetés (NPT).

Product details

General

Application

Catalog Number

CUP-5

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Naturel

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP

Type

UPC

783936090054

Dimensions

Dimensions

1 in x 2 in x 2 in

Gross Weight with Packaging

0.15

Height

2 in

Hub Size

1-1/2"

Length

1 in

Weight

0.15 lb

Width

2 in

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

25