HUBBELL CANADA
KIL_F_CUP-7_Isometric
* Representative image
KIL_F_CUP-7_Isometric

CUP-8 - 3" Aluminum, Threaded Insert Plug

Brand:

Killark

Catalog ID:

CUP-8

3" Aluminum, Threaded Insert Plug.

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Moyeux filetés (NPT).

Product details

General

Application

Catalog Number

CUP-8

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Naturel

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP

Type

UPC

783936090085

Dimensions

Dimensions

2 in x 4 in x 4 in

Gross Weight with Packaging

0.81

Height

4 in

Hub Size

3"

Length

2 in

Width

4 in

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

2