HUBBELL CANADA
Image of CUP2ZN CUP2ZN
* Representative image
Image of CUP2ZN CUP2ZN
Discontinued

CUP2ZN

Brand:

Killark

Catalog ID:

CUP2ZN

CUP-2 Zone Rated.

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

Product details

General

Catalog Number

CUP2ZN

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP

Type

Recessed Plug

UPC

783936016542

Dimensions

Hub Size

3/4"

Logistics

Carton Quantity

10