text.skipToContent text.skipToNavigation

CWM Contemporary Wall Mount

By Columbia Lighting 
By Columbia Lighting
CWM is a sleek, contemporary wall mount luminaire that provides unparalleled versatility and reliability, offering best-in-class efficacy with up to 140 lumens per watt.
  • Simple, modular design with interchangeable lenses and end caps
  • Optional 3 form lens designs for added styling and flexibility
  • The direct/indirect CWM is intended for ambient illumination such as corridors, overbed, and vanity applications
  • Available in both semi-recessed and flush mount configurations
  • High efficacy LEDs provide best-in-class efficacy up to 140 LPW
  • Four LED color choices and 84 CRI
  • Long-life LEDs 60,000 hours at L80 for reduced life cycle maintenance costs
  • Easy removal of lens allows access to electrical components for modular replaceability
  • CSA listed and suitable for damp locations
  • Meets ADA requirements
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Five year warranty (Terms and Conditions apply)

Product Details

General

Color Rendering Index (CRI) 84
Color Temperature
  • SpectraSync
  • 5000 K
  • 4000 K
  • 3500 K
  • 3000 K
Controls - Integral Sensors (Non-Networked) Occupancy Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol 0-10V
Dimming Range
  • 1%
  • 10%
Environmental Conditions Damp Location
Lamp Type LED Integrated
Light Source LED
Lumen Range
  • Less than 2,500 lm
  • 2,500 - 4,999 lm
Mounting Type
  • Surface
  • Semi Recessed
Number of Lamps 1
SpectraSync™ Color Tuning Tunable White
Technology SpectraSync™
Type
  • Architectural Indoor
  • Dimming
  • Wall Mount
Warranty Length 5 Year Warranty

Electrical Ratings

Lumens Per Watt Up to 140 Lum/Watt

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s) CSA

Resources and Downloads

Sell Sheets

Videos

CWM Contemporary LED Wall Mount Install Video