WBP_HWKMB_PRODIMAGE
WBP_HWKMB_PRODIMAGE

Cabinet Components, Mobile Base for Quad Cab, 26" H

Brand:

Hubbell Premise Wiring

Catalog ID:

HSQKMB26

Cabinet Components, Mobile Base for Quad Cab, 26" H.

Mobile Base

Product details

General

Application
QUADCAB Accessories
EU RoHS Indicator
Yes
Item Type
Wall Mounted Enclosures
Material
Steel, Cold Rolled
Material - Mounting Hardware
Standard
Type
Mobile Bases
UPC
662620855400

Dimensions

Thickness
0.0781
Width
25.7 in

Logistics

Carton Quantity
1

Resources and downloads