HUBBELL CANADA
WBP_HQKWD48W_PRODIMAGE
WBP_HQKWD48W_PRODIMAGE

Cabinet Components, QUADCAB Soild Door, 4' Height, White

Brand:

Hubbell Premise Wiring

Catalog ID:

HQKSD48W

Cabinet Components, QUADCAB Soild Door, 4' Height, White.

Solid Door

Product details

General

Application

QUADCAB Accessories

Catalog Number

HQKSD48W

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

Type

Front Doors

UPC

662620845692

Dimensions

Thickness

0.05

Width

24.2 in

Resources and downloads