HUBBELL CANADA
Image of SF841936T Cabinets, Equipment Frame, 19" X 84" X 36", 1224
Image of SF841936T Cabinets, Equipment Frame, 19" X 84" X 36", 1224
Image of SF841936T Cabinets, Equipment Frame, 19" X 84" X 36", 1224

Cabinets, Equipment Frame, 19" X 84" X 36", 1224

Brand: Hubbell Premise Wiring

Catalog ID: SF841936T

Cabinet Equipment Frame, 19" X 84" X 36", 1224

#12-24 Threaded

Product details

General

Application

Catalog Number

SF841936T

EU RoHS Indicator

Yes

Item Type

Floor Standing Rack

Specifications

  • Depth - 36" (914)
  • Gauge - 12 ga
  • Height - 84" (2134)
  • Hole Type - #12-24 Threaded
  • Material - Steel
  • Width - 20" (514)

Thread Size

#12-24 Threaded

UPC

662620243535

Dimensions

Depth

36

Thickness

0.1094

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863

Logistics

Carton Quantity

1

Pallet Quantity

18