HUBBELL CANADA
WBP_C5ERPOR_PRODIMAGE
WBP_C5ERPOR_PRODIMAGE
Discontinued

Cable, Cat5E, Plenum Rated, 300MHz, Relex, Orange

Brand:

Hubbell Premise Wiring

Catalog ID:

C5ERPOR

Cable, SPEEDGAIN, Category 5e, Plenum/REELEX, Orange.

UTP

Product details

General

Application

Plenum

Catalog Number

C5ERPOR

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE

EU RoHS Indicator

Yes

Item Type

SPEEDGAIN Category 5e UTP Cable

Material - Jacket

Low Smoke PVC

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620287980

Electrical Ratings

Impedance

100

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Solid Bare Copper

Nema Color

Orange

Pairs Or Conductor

4-Pair

Logistics

Carton Quantity

1000

Resources and downloads