WBP_C5ERPGN_PRODIMAGE
WBP_C5ERPGN_PRODIMAGE
Discontinued

Cable, SPEEDGAIN, Cat 5e, Plenum, Reelex, 300Mhz, Green

Brand:

Hubbell Premise Wiring

Catalog ID:

C5ERPGN

Cable, SPEEDGAIN, Category 5e, Plenum/REELEX, Green.

UTP

Product details

General

Application
Plenum
Construction
Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate
1GbE
EU RoHS Indicator
No
Item Type
SPEEDGAIN Category 5e UTP Cable
Material - Jacket
Low Smoke PVC
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
UPC
662620201061

Electrical Ratings

Impedance
100

Conductor Related

Conductor Size
#24 AWG
Conductor Type
Solid Bare Copper
Nema Color
Green
Pairs Or Conductor
4-Pair

Logistics

Carton Quantity
1000

Resources and downloads