HUBBELL CANADA
WBP_C5EPRPB_PRODIMAGE
WBP_C5EPRPB_PRODIMAGE

Cable, SPEEDGAIN« Category 5E, Plenum/REELEX, Blue

Brand:

Hubbell Premise Wiring

Catalog ID:

C5EPRPB

Cable, SPEEDGAIN, Category 5e, Plenum/REELEX, Blue.

UTP

Product details

General

Application

Plenum

Cable Rating

Plenum

Catalog Number

C5EPRPB

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE

EU RoHS Indicator

Yes

Item Type

SPEEDGAIN Category 5e UTP Cable

Material - Jacket

Low Smoke PVC

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

UTP

UPC

662620201221

Electrical Ratings

Impedance

100

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Solid Bare Copper

Nema Color

Blue

Pairs Or Conductor

4-Pair

Logistics

Carton Quantity

1000

Resources and downloads