HUBBELL CANADA
WBP_C5ERPY_PRODIMAGE
WBP_C5ERPY_PRODIMAGE
Discontinued

Cable, SPEEDGAIN« Category 5e, Plenum/REELEX, Yellow

Brand:

Hubbell Premise Wiring

Catalog ID:

C5ERPY

Cable, SPEEDGAIN, Category 5e, Plenum/REELEX.

UTP

Product details

General

Application

Plenum

Cable Rating

Riser

Catalog Number

C5ERPY

Color

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE

EU RoHS Indicator

No

Item Type

SPEEDGAIN Category 5e UTP Cable

Material - Jacket

Low Smoke PVC

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

UTP

UPC

662620201047

Electrical Ratings

Impedance

100

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Solid Bare Copper

Nema Color

Yellow

Pairs Or Conductor

4-Pair

Logistics

Carton Quantity

1000

Resources and downloads