HUBBELL CANADA
Image of CH8M CH8M, Cable Tie Hanger
Image of CH8M CH8M, Cable Tie Hanger

CH8M, Cable Tie Hanger

Brand:

Burndy

Catalog ID:

CH8M

Nylon Cable Hanger.

  • Cable hangers provide a contact area range of 1/2" to 3/8" in width
  • All contact edges have a full radius for product protection
  • Sizes clearly marked on each clamp

Product details

General

Catalog Number

CH8M

Color

Natural

Material

NYLON 6/6

Mounting Method

Screw

Trade Name

UNIRAPâ„¢

UPC

781810336335

Dimensions

Dimension - Bundle Diameter Max inch

.54

Dimension - Width inch

0.48

Dimension - Width mm

12 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Packaging Type

Bag