HUBBELL CANADA
BUR_PPHID-264184_CTSS
BUR_PPHID-264184_CTSS

CTSS225300304C, 304 Stainless Steel Cable Tie, 225 lb Tensile, 3" Bundle

Brand:

Burndy

Catalog ID:

CTSS225300304C

Uncoated stainless steel cable ties 304 grade, Tensile strength: 225 Lb, 11.81" L, 0.18" W, 3.00" Bundle Dia.

  • Meet ABS Requirements
  • 304 Grade Stainless Steel
  • Suitable for general purpose applications
  • Smooth, rounded edges help ensure safe, efficient handling
  • Available in a variety of lengths and widths
  • Self-locking steel bacl design speeds installation and locks into place at any length
  • Provides a strong, durable method of cable bundling
  • Flame retardant and non-toxic for applications where safety from fire is critical

Product details

General

Catalog Number

CTSS225300304C

Connector Type

UNCOATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

300 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 300

Operating Temperature Range Fahrenheit

-

Rating - Minimum Tensile Strength lbs

225

Trade Name

UNIRAPâ„¢

UPC

781810651384

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

300 mm

Dimension - Length Overall inch

11.81 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

3600