BUR_PPHID_264192_CTSSBC
BUR_PPHID_264192_CTSSBC

CT40400SSBC, Nylon Cable Tie, 40 lb Tensile Strength, Stainless Steel Barb, 14.49" Long, Natural

Brand:

Burndy

Catalog ID:

CT40400SSBC

Nylon Stainless Steel BARB Cable Ties, 14.49 IN L, .14 IN W, Tensile Strength: 40 Lbs,Material:Nylon 6/6.

Nylon 6/6 Standard, Self-locking stainless steel barb, Maximum strength and adjustability for versatility, Chemically resistant to solvents,oils,grease, and diluted acids, Rounded edges and bent tail for easy installation, Safe for air handling spaces, For use with self-locking stainless steel barb, RoHS Compatible, Width: 0.14 IN , Length: 14.49 IN, Bundle Diameter: 4.09 IN max, Material: Nylon 6/6, Color: Natural, Tensile Strength: 40 lbs

Product details

General

Application
For use with self-locking stainless steel barb
Color
  • Natural
  • Naturel
EU RoHS Indicator
Yes
Material
NYLON 6/6
Rating - Minimum Tensile Strength lbs
40 lb
Sub Brand
UNIRAP,CABLE TIE
Trade Name
UNIRAPâ„¢
Type
CT_SSB
UPC
781810564561

Dimensions

Dimension - Bundle Diameter Max inch
4.09
Dimension - L Length Overall mm
368 mm
Dimension - Length Overall inch
14.49 in
Dimension - Width inch
0.14 in
Dimension - Width mm
3 mm

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
8000

Resources and downloads

Sales Drawings