HUBBELL CANADA
WBP_HCT10114K_PRODIMAGE
WBP_HCT10114K_PRODIMAGE
WBP_HCT10114K_bckgnd_PRODIMAGE
WBP_HCT10114K_app-3_PRODIMAGE
+1
WBP_HCT10114K_app-2_PRODIMAGE

CableTrak Bracket Kit, for HCT252 Series

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HCTBK252

CableTrak Bracket Kit, for HCT252 Series.

Standard Product

Product details

General

Application

Cable and Hose Carrier

Catalog Number

HCTBK252

Color

EU RoHS Indicator

No

Item Type

CableTrak Bracket Kit

Material

Nylon, Fiberglass Reinforced

Performance

  • Environmental - Maximum Operating Speed - 600 FPM (feet per minute), 180 MPM (meters per minute).
  • Environmental - Operating Temperature - Continuous +20°F to +100°F (-7°C to 38°C)
  • Intermittent* -40°F to +220°F (-40°C to 104°C).

Specifications

  • Applications - Machine tool, robotic automation, material handling
  • Material - Fiberglass reinforced nylon

UPC

783585343976

Dimensions

Display Size

Standard Sized

Electrical Ratings

Connectivity

Snap Together Sections

Logistics

Carton Quantity

10