HUBBELL CANADA
WBP_HCT10114K_PRODIMAGE
WBP_HCT10114K_PRODIMAGE
WBP_HCT10114K_bckgnd_PRODIMAGE
WBP_HCT10114K_app-3_PRODIMAGE
+1
WBP_HCT10114K_app-2_PRODIMAGE

CableTrak Kits less Brackets, 1', 161 Series

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HCT161191

CableTrak Kits less Brackets, 1', 161 Series.

Produit standard

Product details

General

Application

Catalog Number

HCT161191

Color

EU RoHS Indicator

No

Item Type

CableTrak Extender Kit

Material

Nylon, Fiberglass Reinforced

Performance

  • Environmental - Max. Operating Speed - 600 FPM (feet per minute), 180 MPM (meters per minute).
  • Environmental - Max. Unsupported Travel Distance - HCT16 Series without sag 9 ft. (2.8 m) with sag 10.5 ft. (3.2 m)
  • HCT25 Series without sag 13.5 ft. (4.1 m) with sag 17 ft. (5.2 m)
  • Environmental - Operating Temperature - Continuous +20°F to +100°F (-7°C to 38°C)
  • Intermittent* -40°F to +220°F (-40°C to 104°C).

Specifications

  • Applications - Machine tool, robotic automation, material handling
  • Material - Fiberglass reinforced nylon

UPC

783585343389

Dimensions

Display Size

Standard Sized

Width

1.5 in

Electrical Ratings

Connectivity

Snap Together Sections

Conductor Related

Wire Size

1.35"

Logistics

Carton Quantity

6

Pallet Quantity

168