text.skipToContent text.skipToNavigation

Captivate

By Healthcare Solutions 
By Healthcare Solutions
Captivate provides an architecturally pleasing solution for illuminating the vanity that is ideal for healthcare, hospitality, commercial and residential applications. The indirect, backlit solution delivers soft illumination that is well suited for facial rendering.
  • Perimeter etched panels are indirectly backlit to provide uniform illumination
  • Available in four sizes (18"x39", 25"x43", 31"x43" and 37"x43").
  • Mirror edges have brushed, radius treatment for consistency in appearance.

Product Details

General

Application
  • Commercial
  • Healthcare
  • Hospitality
  • Residential
Color White Housing
Color Rendering Index (CRI) >80
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
Construction Material - Main One-piece, 18 gauge CRS housing with welded corner
Dimming Protocol 0-10V
Finish Type Antimicrobial Powder Coat Paint
Mount location Wall
Warranty Length 5 year warranty on housing and electrical components.

Electrical Ratings

Lamp Wattage 35.9 W
Lumens Per Watt 47/Watt
Voltage Rating 120-277 V

Certifications and Compliance

Certification
  • UL1598
  • cCSAUS label for Damp Locations
Compliance ADA Compliant