HUBBELL CANADA
WBP_HPJ6A48A_PRODIMAGE
WBP_HPJ6A48A_PRODIMAGE
WBP_HPJ6A48_loaded_close-up_PRODIMAGE

Category 6A Jack Panel with Cobra-Lock™ Termination

Brand:

Hubbell Premise Wiring

Catalog ID:

HPJ6A48A

NEXTSPEED Ascent Category 6A Jack Panel Kit with Cobra-Lock Termination.

  • Third Party Verified Category 6A Component Jacks
  • Cobra-Lock Termination Reduces Termination Time by Over 75%
  • Wires Secured Under Constant Compression
  • Easily Re-Terminate
  • Qualified to 150% of 802.3bt PoE Current Level

Cobra-Lock™ Termination

Product details

General

Application

Up to 10GBASE-T, 802.3bt POE

Catalog Number

HPJ6A48A

Color

Finish Type

Power Coat

Mounting Type

19" Rack Mount

Performance

TIA Component Compliant

Series

Cat 6A UTP

Size

19 (483) x 3.5 (90)

Style

RJ-45 Jack

Type

RJ45 Patch Panel

UPC

662620663623

Dimensions

Dimensions

19 (483) x 3.5 (90)

Electrical Ratings

Withstand Voltage

1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6A component
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant
  • IEC60512-99-002 for de-matting endurance under PoE load

Logistics

Carton Quantity

1

Number of Pieces in Package

1

Pallet Quantity

117